Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A810-15-13
ORDERNO
Article-number
A810-15-13
BALL
Ball-Ø
15 mm
SER
Series
810
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
56 kg
A
31 mm
B
9.5 mm
C
4.0 mm
D
24 mm
E
11.5 mm
F
3.8 mm
L
21.0 mm
VER1
1
VER2
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices